目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
CD16AA-FX
Sealcon
Cable Glands
Industrial cable glands for hazardous areas
HSK-EMV-Ex-e Cable Glands
HSK-M-EMV-D-Ex
PG
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/indu_f_explo_bereiche/hsk_ex_e_emv_kabelversch/hsk_m_emv_d_ex/pg/hsk_m_emv_d_ex_pg_asmtab.prj},{NB=CD16AA-FX},{AG=PG 16},{PN1=16},{NDM=22.500},{FR=schwarz},{TYPE=PG 16 (10-14)},{D1=10-14},{D1X=14.0},{GL=6.5},{H=32},{HX=32.900},{SW=24},{SWX=24},{DT=1},{BN1=1.636.1600.01},{BN2=1.637.1600.01},{VERS=16},{VERS1=5},{PSW=0.000},{P1=15.000},{P2=11.900},{P3=0.000},{P4=0.000},{PPATH=hsk_m_emv_d_ex_pg_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Sealcon
Description
HSK-M-EMV-D-Ex PG - HSK-EMV-Ex-e Cable Glands
Bill of material
CD16AA-FX
Part No.
CD16AA-FX
CD16AA-FX
Thread
PG 16
PG 16
D1
10-14
10-14
mm
GL
6.5
6.5
mm
H
32
32
mm
SW
24
24
mm
Operating Temperature
-20 °C - 95 °C
-60 °C - 105 °C
-20 °C - 95 °C
-60 °C - 105 °C
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型