目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
HM-25-MX-V
Sealcon
Cable Glands
Industrial cable glands for hazardous areas
Ex-accessories
V-Ms-FPM-Ex
Metric
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/indu_f_explo_bereiche/ex_zubehoer/v_ms_fpm_ex/metrisch/v_ms_fpm_ex_metr_asmtab.prj},{NB=HM-25-MX-V},{AG=M 25 x 1.5},{NDM=25.000},{P=1.500},{FR=grün},{GL=7.0},{H=10.5},{SW=30},{SWX=30},{DT=-20 °C - 180 °C},{PN1=25},{BN1=1.197.2500.50},{BN2=1.198.2500.50},{BN3=1.199.2500.50},{VERS=25},{VERS1=4},{DR=22.800},{S=2.000},{PPATH=v_ms_fpm_ex_metr_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Sealcon
Description
V-Ms-FPM-Ex Metr. - Ex accessories
Bill of material
HM-25-MX-V
Part No.
HM-25-MX-V
HM-25-MX-V
Thread
M 25 x 1.5
M 25 x 1.5
GL
7.0
7.0
mm
H
10.5
10.5
mm
SW
30
30
mm
Operating Temperature
-20 °C - 180 °C
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型