目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
SCHMALZ 10.01.06.03454 SPB2 20 ED-65 G1/8-IG
Schmalz
Vacuum Components
Vacuum suction pads
Suction Cups for Packaging
Bellows Suction Cups SPB2 (2.5 Folds)
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/sauggreifer_fuer_die_verpackungsindustrie/balgsauggreifer_spb2_2_5_falten/10_01_06_03454.prj},{NB=SCHMALZ 10.01.06.03454 SPB2 20 ED-65 G1/8-IG},{NAME=10_01_06_03454},{INAME=10_01_06_03454},{SHA256=nlwkpcsarGzxM4s0nEsoQVI7pi/BDb/N0Z/XAFuWINg=},{NNCUSTOM=SPB2 20 ED-65 G1/8-IG},{NTCUSTOM=Balgsauggreifer (rund)},{NBCUSTOM=SPB2 20 ED-65 G1/8-IG},{LINACUSTOM=SPB2 20 ED-65 G1/8-IG},{ARTNR=10.01.06.03454},{C126=12},{C124=4},{C119=22.1},{C1688=23.5},{C614=21.4},{C132=G1/8\"-IG},{C117=39.3},{C133=8},{C140=14},{C142=4},{C171=13},{C946=20},{C556=6.8},{C551=15.7},{C681=8.4},{C683=4.2},{C462=20},{C455=4},{C1432=2.5},{C444=Elastodur},{C445=65},{C575=7.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SPB2 (2.5 Folds) - SPB2 20 ED-65 G1/8-IG
Bill of material
SCHMALZ 10.01.06.03454 SPB2 20 ED-65 G1/8-IG
Name
10_01_06_03454
NNCUSTOM
SPB2 20 ED-65 G1/8-IG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
SPB2 20 ED-65 G1/8-IG
LINACUSTOM
SPB2 20 ED-65 G1/8-IG
Order number
10.01.06.03454
d2
12
mm
dn
4
mm
D1
22.1
mm
Dmax(S)
23.5
mm
Ds
21.4
mm
G1
G1/8"-IG
H
39.3
mm
LG1
8
mm
SW1
14
mm
SW2
4
mm
Z
13
mm
Baugröße
20
Saugkraft
6.8
N
Abreißkraft
15.7
N
Querkraft
8.4
N
Volumen
4.2
cmł
Werkstückradius (min) (konvex)
20
mm
Schlauchinnendurchmesser (empf.)
4
mm
Faltenanzahl
2.5
Saugerwerkstoff
Elastodur
Werkstoffhärte
65
°Sh
Weight
7.5
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型