目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
SCHMALZ 10.01.01.11133 PFYN 10 HT1-60 M5-AG
Schmalz
Vacuum Components
Vacuum suction pads
Flat Suction Cups (Round)
Flat Suction Cups PFYN
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/flachsauggreifer_rund/flachsauggreifer_pfyn/10_01_01_11133.prj},{NB=SCHMALZ 10.01.01.11133 PFYN 10 HT1-60 M5-AG},{NAME=10_01_01_11133},{INAME=10_01_01_11133},{SHA256=Uc0ql/NbkELe2xSrAfXXLWMsgoJdVKY2quAOpYCvVlU=},{NNCUSTOM=PFYN 10 HT1-60 M5-AG},{NTCUSTOM=Flachsauggreifer (rund)},{NBCUSTOM=PFYN 10 HT1-60 M5-AG},{LINACUSTOM=PFYN 10 HT1-60 M5-AG},{ARTNR=10.01.01.11133},{C124=2},{C1688=11.5},{C614=10},{C132=M5-AG},{C117=12.5},{C133=4.5},{C140=8},{C171=1.4},{C556=4},{C683=0.07},{C462=12.5},{C455=2},{C946=10},{C191=N 004},{C444=Hochtemp. Material HT1},{C445=60},{C575=1.3},{C1432=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFYN - PFYN 10 HT1-60 M5-AG
Bill of material
SCHMALZ 10.01.01.11133 PFYN 10 HT1-60 M5-AG
Name
10_01_01_11133
NNCUSTOM
PFYN 10 HT1-60 M5-AG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
PFYN 10 HT1-60 M5-AG
LINACUSTOM
PFYN 10 HT1-60 M5-AG
Order number
10.01.01.11133
dn
2
mm
Dmax(S)
11.5
mm
Ds
10
mm
G1
M5-AG
H
12.5
mm
LG1
4.5
mm
SW1
8
mm
Z
1.4
mm
Saugkraft
4
N
Volumen
0.07
cmł
Werkstückradius (min) (konvex)
12.5
mm
Schlauchinnendurchmesser (empf.)
2
mm
Baugröße
10
Nippel
N 004
Saugerwerkstoff
Hochtemp. Material HT1
Werkstoffhärte
60
°Sh
Weight
1.3
g
Faltenanzahl
0
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型