目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
SCHMALZ 10.01.01.10383 PFYN 10 NBR-AS-55 G1/8-AG
Schmalz
Vacuum Components
Vacuum suction pads
Flat Suction Cups (Round)
Flat Suction Cups PFYN
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/flachsauggreifer_rund/flachsauggreifer_pfyn/10_01_01_10383.prj},{NB=SCHMALZ 10.01.01.10383 PFYN 10 NBR-AS-55 G1/8-AG},{NAME=10_01_01_10383},{INAME=10_01_01_10383},{SHA256=jgwLtZB44m4UsKqFl8p60u3W65ZRaE2cG5R+JmImAhI=},{NNCUSTOM=PFYN 10 NBR-AS-55 G1/8-AG},{NTCUSTOM=Flachsauggreifer (rund)},{NBCUSTOM=PFYN 10 NBR-AS-55 G1/8-AG},{LINACUSTOM=PFYN 10 NBR-AS-55 G1/8-AG},{ARTNR=10.01.01.10383},{C124=2},{C1688=11.5},{C614=10},{C132=G1/8\"-AG},{C117=12.5},{C133=8},{C140=14},{C171=1.4},{C556=4},{C683=0.07},{C462=12.5},{C455=4},{C946=10},{C191=N 004},{C444=Nitrilkautschuk NBR-antistat},{C445=55},{C575=4.1},{C1432=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFYN - PFYN 10 NBR-AS-55 G1/8-AG
Bill of material
SCHMALZ 10.01.01.10383 PFYN 10 NBR-AS-55 G1/8-AG
Name
10_01_01_10383
NNCUSTOM
PFYN 10 NBR-AS-55 G1/8-AG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
PFYN 10 NBR-AS-55 G1/8-AG
LINACUSTOM
PFYN 10 NBR-AS-55 G1/8-AG
Order number
10.01.01.10383
dn
2
mm
Dmax(S)
11.5
mm
Ds
10
mm
G1
G1/8"-AG
H
12.5
mm
LG1
8
mm
SW1
14
mm
Z
1.4
mm
Saugkraft
4
N
Volumen
0.07
cmł
Werkstückradius (min) (konvex)
12.5
mm
Schlauchinnendurchmesser (empf.)
4
mm
Baugröße
10
Nippel
N 004
Saugerwerkstoff
Nitrilkautschuk NBR-antistat
Werkstoffhärte
55
°Sh
Weight
4.1
g
Faltenanzahl
0
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型