目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
SCHMALZ 10.01.01.00147 PFYN 50 NBR-55 G1/8-AG
Schmalz
Vacuum Components
Vacuum suction pads
Flat Suction Cups (Round)
Flat Suction Cups PFYN
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/flachsauggreifer_rund/flachsauggreifer_pfyn/10_01_01_00147.prj},{NB=SCHMALZ 10.01.01.00147 PFYN 50 NBR-55 G1/8-AG},{NAME=10_01_01_00147},{INAME=10_01_01_00147},{SHA256=qfWb3erAEA+SdNFdEFyQDttkcZFIAsz0Ks0bi62Ksy8=},{NNCUSTOM=PFYN 50 NBR-55 G1/8-AG},{NTCUSTOM=Flachsauggreifer (rund)},{NBCUSTOM=PFYN 50 NBR-55 G1/8-AG},{LINACUSTOM=PFYN 50 NBR-55 G1/8-AG},{ARTNR=10.01.01.00147},{C124=2.4},{C1688=53.5},{C614=50},{C132=G1/8\"-AG},{C117=20},{C133=8},{C140=14},{C171=4},{C556=91},{C683=7},{C462=75},{C455=4},{C946=50},{C191=N 008},{C444=Nitrilkautschuk NBR},{C445=55},{C575=15.3},{C1432=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFYN - PFYN 50 NBR-55 G1/8-AG
Bill of material
SCHMALZ 10.01.01.00147 PFYN 50 NBR-55 G1/8-AG
Name
10_01_01_00147
NNCUSTOM
PFYN 50 NBR-55 G1/8-AG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
PFYN 50 NBR-55 G1/8-AG
LINACUSTOM
PFYN 50 NBR-55 G1/8-AG
Order number
10.01.01.00147
dn
2.4
mm
Dmax(S)
53.5
mm
Ds
50
mm
G1
G1/8"-AG
H
20
mm
LG1
8
mm
SW1
14
mm
Z
4
mm
Saugkraft
91
N
Volumen
7
cmł
Werkstückradius (min) (konvex)
75
mm
Schlauchinnendurchmesser (empf.)
4
mm
Baugröße
50
Nippel
N 008
Saugerwerkstoff
Nitrilkautschuk NBR
Werkstoffhärte
55
°Sh
Weight
15.3
g
Faltenanzahl
0
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型