目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
SCHMALZ 10.01.01.00141 PFYN 15 NBR-55 G1/8-AG
Schmalz
Vacuum Components
Vacuum suction pads
Flat Suction Cups (Round)
Flat Suction Cups PFYN
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/flachsauggreifer_rund/flachsauggreifer_pfyn/10_01_01_00141.prj},{NB=SCHMALZ 10.01.01.00141 PFYN 15 NBR-55 G1/8-AG},{NAME=10_01_01_00141},{INAME=10_01_01_00141},{SHA256=8FEXTwRUyLTkQTCqWzilp0VXKcLvSfYQyeGU7SKMI40=},{NNCUSTOM=PFYN 15 NBR-55 G1/8-AG},{NTCUSTOM=Flachsauggreifer (rund)},{NBCUSTOM=PFYN 15 NBR-55 G1/8-AG},{LINACUSTOM=PFYN 15 NBR-55 G1/8-AG},{ARTNR=10.01.01.00141},{C124=2},{C1688=17.5},{C614=15},{C132=G1/8\"-AG},{C117=13},{C133=8},{C140=14},{C171=1.9},{C556=9},{C683=0.4},{C462=12.5},{C455=4},{C946=15},{C191=N 005},{C444=Nitrilkautschuk NBR},{C445=55},{C575=4.5},{C1432=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFYN - PFYN 15 NBR-55 G1/8-AG
Bill of material
SCHMALZ 10.01.01.00141 PFYN 15 NBR-55 G1/8-AG
Name
10_01_01_00141
NNCUSTOM
PFYN 15 NBR-55 G1/8-AG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
PFYN 15 NBR-55 G1/8-AG
LINACUSTOM
PFYN 15 NBR-55 G1/8-AG
Order number
10.01.01.00141
dn
2
mm
Dmax(S)
17.5
mm
Ds
15
mm
G1
G1/8"-AG
H
13
mm
LG1
8
mm
SW1
14
mm
Z
1.9
mm
Saugkraft
9
N
Volumen
0.4
cmł
Werkstückradius (min) (konvex)
12.5
mm
Schlauchinnendurchmesser (empf.)
4
mm
Baugröße
15
Nippel
N 005
Saugerwerkstoff
Nitrilkautschuk NBR
Werkstoffhärte
55
°Sh
Weight
4.5
g
Faltenanzahl
0
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型