目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
SCHMALZ 10.02.02.03811 SXMPi 25 NC Q 2xM12-5
Schmalz
Vacuum Components
Vacuum generators
Compact Ejectors
Compact Ejectors X-Pump SXPi / SXMPi with IO-Link
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_erzeuger/kompaktejektoren/kompaktejektoren_x_pump_sxpi_sxmpi_mit_io_link/10_02_02_03811.prj},{NB=SCHMALZ 10.02.02.03811 SXMPi 25 NC Q 2xM12-5},{NAME=10_02_02_03811},{INAME=10_02_02_03811},{SHA256=/w/oxIFOc9mIhXKisq4HS1K9sVvIBP97ghWyNAlgcrU=},{NNCUSTOM=SXMPi 25 NC Q 2xM12-5},{NTCUSTOM=Schmalz X-Pump},{NBCUSTOM=SXMPi 25 NC Q 2xM12-5},{LINACUSTOM=SXMPi 25 NC Q 2xM12-5},{ARTNR=10.02.02.03811},{C114=39},{C127=5.5},{C135=M12x1-AG},{C117=146},{C115=160},{C116=54},{C622=6},{C111=210},{C110=5},{C617=97},{C628=89},{C625=10},{C451=2,5 mm},{C489=85},{C882=185},{C883=11.1},{C874=290},{C875=17.4},{C870=320},{C493=-850},{C574=67},{C2201=3,0 ... 6,0},{C456=8},{C458=9},{C576=0.96},{C2220=0 ... 50},{C2202=43,5 ... 87,0},{C2203=6.533},{C2204=10.241},{C2206=-25.1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors X-Pump SXPi / SXMPi with IO-Link - SXMPi 25 NC Q 2xM12-5
Bill of material
SCHMALZ 10.02.02.03811 SXMPi 25 NC Q 2xM12-5
Name
10_02_02_03811
NNCUSTOM
SXMPi 25 NC Q 2xM12-5
NTCUSTOM
Schmalz X-Pump
NBCUSTOM
SXMPi 25 NC Q 2xM12-5
LINACUSTOM
SXMPi 25 NC Q 2xM12-5
Order number
10.02.02.03811
B
39
mm
d
5.5
mm
G2
M12x1-AG
H
146
mm
H1
160
mm
H2
54
mm
H3
6
mm
L
210
mm
L2
5
mm
L3
97
mm
X1
89
mm
Y1
10
mm
Düsengröße
2,5 mm
Evakuierungsgrad
85
%
Saugvermögen (max)
185
l/min
Saugvermögen (max)
11.1
mł/h
Luftverbrauch (Saugen)
290
l/min
Luftverbrauch (Saugen)
17.4
mł/h
Luftverbrauch (Abblasen) (max)
320
l/min
Vacuum (max)
-850
mbar
Schallpegel (frei)
67
dB
Druckbereich (Betriebsdruck)
3,0 ... 6,0
bar
Schlauchinnendurchm. (empf.) Druckluft
8
mm
Schlauchinnendurchm. (empf.) Vakuum
9
mm
Weight
0.96
kg
Umgebungstemperatur
0 ... 50
°C
Druckbereich (Betriebsdruck)
43,5 ... 87,0
psi
Saugvermögen (max)
6.533
cfm
Luftverbrauch (Saugen)
10.241
cfm
Vacuum (max)
-25.1
inHg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型