目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
SCHMALZ 21.04.06.00118 ASK 10000 K-3P
Schmalz
Vacuum Components
Vacuum generators
Compact Ejectors
Intelligent Connection Distributor ASV/ASK
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_erzeuger/kompaktejektoren/intelligente_anschlussverteiler_asv_ask/21_04_06_00118.prj},{NB=SCHMALZ 21.04.06.00118 ASK 10000 K-3P},{NAME=21_04_06_00118},{INAME=21_04_06_00118},{SHA256=dZMv+ykEf7FbQlZzE4NAbi4rILlGP7jzbWGvCBlrazA=},{NNCUSTOM=ASK 10000 K-3P},{NTCUSTOM=Anschlusskabel},{NBCUSTOM=ASK 10000 K-3P},{LINACUSTOM=ASK 10000 K-3P},{ARTNR=21.04.06.00118},{C975=LED Anzeige},{C447=PUR-Kabel},{C575=514.4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Intelligent Connection Distributor ASV/ASK - ASK 10000 K-3P
Bill of material
SCHMALZ 21.04.06.00118 ASK 10000 K-3P
Name
21_04_06_00118
NNCUSTOM
ASK 10000 K-3P
NTCUSTOM
Anschlusskabel
NBCUSTOM
ASK 10000 K-3P
LINACUSTOM
ASK 10000 K-3P
Order number
21.04.06.00118
Bauform
LED Anzeige
Material
PUR-Kabel
Weight
514.4
g
Previews
3D
2D
下載CAD模型
生成CAD模型