目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
SCHMALZ 10.01.29.00011 SNG-DL 1.2 24
Schmalz
Vacuum Components
Special grippers
Needle Grippers
Needle Grippers SNG-DL
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/spezialgreifer/nadelgreifer/nadelgreifer_sng_dl/10_01_29_00011.prj},{NB=SCHMALZ 10.01.29.00011 SNG-DL 1.2 24},{NAME=10_01_29_00011},{INAME=10_01_29_00011},{SHA256=y5vljimffm2rXiAEaeqPPgUFprFVKlrcU9JUTOHh5Og=},{NNCUSTOM=SNG-DL 1.2 24},{NTCUSTOM=Nadelgreifer},{NBCUSTOM=SNG-DL 1.2 24},{LINACUSTOM=SNG-DL 1.2 24},{ARTNR=10.01.29.00011},{C114=55},{C132=M5-IG},{C633=M4-IG},{C117=117},{C111=263.5},{C628=20},{C625=20},{C1490=24},{C1491=1.2},{C2201=3,0 ... 10,0},{C2220=5 ... 60},{C662=Beliebig},{C575=1500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Needle Grippers SNG-DL - SNG-DL 1.2 24
Bill of material
SCHMALZ 10.01.29.00011 SNG-DL 1.2 24
Name
10_01_29_00011
NNCUSTOM
SNG-DL 1.2 24
NTCUSTOM
Nadelgreifer
NBCUSTOM
SNG-DL 1.2 24
LINACUSTOM
SNG-DL 1.2 24
Order number
10.01.29.00011
B
55
mm
G1
M5-IG
G4
M4-IG
H
117
mm
L
263.5
mm
X1
20
mm
Y1
20
mm
Anzahl Nadeln
24
Nadeldurchmesser
1.2
mm
Druckbereich (Betriebsdruck)
3,0 ... 10,0
bar
Umgebungstemperatur
5 ... 60
°C
Einbauposition
Beliebig
Weight
1500
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型