目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
SCHMALZ 10.01.29.00340 SNG-AP 10 0.8 V 3
Schmalz
Vacuum Components
Special grippers
Needle Grippers
Needle Grippers SNG-AP
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/spezialgreifer/nadelgreifer/nadelgreifer_sng_ap/10_01_29_00340.prj},{NB=SCHMALZ 10.01.29.00340 SNG-AP 10 0.8 V 3},{NAME=10_01_29_00340},{INAME=10_01_29_00340},{SHA256=sQSlk6cPOzu5VqngfRIz/TahJAsZ+OFw/iahVCl8sP0=},{NNCUSTOM=SNG-AP 10 0.8 V 3},{NTCUSTOM=Nadelgreifer},{NBCUSTOM=SNG-AP 10 0.8 V 3},{LINACUSTOM=SNG-AP 10 0.8 V 3},{ARTNR=10.01.29.00340},{C114=35},{C132=M5-IG},{C633=M5-IG},{C117=80.18},{C116=46.1},{C111=65},{C110=28},{C2051=30},{C628=29},{C625=29},{C2191=3},{C1490=10},{C1491=0.8},{C2201=3,0 ... 6,0},{C2220=5 ... 75},{C662=Beliebig},{C575=190},{C1493=Variabler Hub}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Needle Grippers SNG-AP - SNG-AP 10 0.8 V 3
Bill of material
SCHMALZ 10.01.29.00340 SNG-AP 10 0.8 V 3
Name
10_01_29_00340
NNCUSTOM
SNG-AP 10 0.8 V 3
NTCUSTOM
Nadelgreifer
NBCUSTOM
SNG-AP 10 0.8 V 3
LINACUSTOM
SNG-AP 10 0.8 V 3
Order number
10.01.29.00340
B
35
mm
G1
M5-IG
G4
M5-IG
H
80.18
mm
H2
46.1
mm
L
65
mm
L2
28
mm
W (E)
30
°
X1
29
mm
Y1
29
mm
Z (NA)
3
mm
Anzahl Nadeln
10
Nadeldurchmesser
0.8
mm
Druckbereich (Betriebsdruck)
3,0 ... 6,0
bar
Umgebungstemperatur
5 ... 75
°C
Einbauposition
Beliebig
Weight
190
g
Zusatzfunktion
Variabler Hub
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型