目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Ad SW-DW stop 150/-/0,5/444/GYMO/PMS25
Schiedel
Stainless steel system
PMS25 Ø130-Ø200
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/pms25/adaptor_sw_dw.prj},{NB=Ad_SW-DW_stop 150/-/0,5/444/GYMO/PMS25(a)(400)(149474)},{MAT=149474},{EAN=4051921683809},{DC=AT,DE,CZ,RS,SI,SK,BE,NO},{SYS=PMS25},{SAP=Ad_SW-DW_stop 150/-/0,5/444/GYMO/PMS25},{LODDEST=a},{LODLEVEL=400},{INT=150},{EXT=200},{A=250},{B=183},{D1=153},{NL=250},{ML=444},{SL=GY},{DV=152.1},{DH=152.8},{DP=199.1},{WG=0.949},{SHORT=150/-/0,5/444/GYMO/PMS25},{A1=112},{A2=58},{AX=4.650}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Schiedel
Description
Adapter SW-PMS25 - PMS 25
Bill of material
Ad_SW-DW_stop 150/-/0,5/444/GYMO/PMS25
Material
149474
149474
EAN/UPC-Code
4051921683809
4051921683809
System
PMS25
Shorttext
Ad_SW-DW_stop 150/-/0,5/444/GYMO/PMS25
Ad_SW-DW_stop 150/-/0,5/444/GYMO/PMS25
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
300
400
300
int Ø
150
150
mm
ext Ø
200
200
mm
A
250
mm
B
183
mm
D1
153
153
mm
Nominal length
250
mm
Material/Liner
444
Surface liner
GY
GY
Weight
0.949
0.949
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型