目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Bend 150/45/0,5/444/GY/PMS25
Schiedel
Stainless steel system
PMS25 Ø130-Ø200
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/pms25/45_bend.prj},{NB=Bend 150/45/0,5/444/GY/PMS25(a)(400)(112808)},{MAT=112808},{EAN=4051921055897},{DC=AT,DE,CZ,RS,SI,SK,HU,HR,BE,SE,NO},{SYS=PMS25},{SAP=Bend 150/45/0,5/444/GY/PMS25},{LODDEST=a},{LODLEVEL=400},{INT=150},{EXT=200},{A=67},{B=157},{W1=45},{ML=444},{SL=GY},{WG=1.54},{SHORT=150/45/0,5/444/GY/PMS25},{VERS=3},{X=52.50}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Schiedel
Description
Bend 45° - PMS 25
Bill of material
Bend 150/45/0,5/444/GY/PMS25
Material
112808
112808
EAN/UPC-Code
4051921055897
4051921055897
System
PMS25
Shorttext
Bend 150/45/0,5/444/GY/PMS25
Bend 150/45/0,5/444/GY/PMS25
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
300
400
300
int Ø
150
150
mm
ext Ø
200
200
mm
A
67
67
mm
B
157
157
mm
W1
45
°
Material/Liner
444
Surface liner
GY
GY
Weight
1.54
1.54
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型