目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
INSPECTION ELE 180/530/0.4/316/MA/MF
Schiedel
Stainless steel system
Metaloterm® MF
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/metaloterm_mf/insp_lngth_mfi_asmtab.prj},{NB=INSPECTION_ELE 180/530/0.4/316/MA/MF(a)(400)(162288)},{MAT=162288},{EAN=8712682213013},{SYS=MFI},{COM=Inner Liners/Pipe},{SAP=INSPECTION_ELE 180/530/0.4/316/MA/MF},{LODDEST=a},{LODLEVEL=400},{INT=180},{EXT=230},{A=500},{D1=180},{NL=530},{ML=316},{SL=MA},{WG=4.00},{VER=4},{SHORT=180/530/0.4/316/MA/MF},{INTX=178.200},{EXTX=230.000},{ROT=148.000},{PPATH=parts/insp_lngth_mfi_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Schiedel
Description
Inspection length - MFI
Bill of material
INSPECTION_ELE 180/530/0.4/316/MA/MF
Material
162288
162288
EAN/UPC-Code
8712682213013
8712682213013
System
MFI
Component
Inner Liners/Pipe
SAP Shorttext
INSPECTION_ELE 180/530/0.4/316/MA/MF
INSPECTION_ELE 180/530/0.4/316/MA/MF
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
300
400
300
int Ø
180
180
mm
ext Ø
230
230
mm
A
500
mm
Ø
180
180
mm
Nominal lenght
530
mm
Material / Liner
316
Surface Liner
MA
Weight
4.00
4.00
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型