目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
CONNECT MF-DES 150/965/0,5/316/MA/MF
Schiedel
Stainless steel system
SCHIEDEL MF
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/metaloterm_mf/inner_liners_pipe_mf_d_960.prj},{NB=CONNECT_MF-DES 150/965/0,5/316/MA/MF(a)(400)(162232)},{MAT=162232},{EAN=8712682659934},{SYS=MFDOC},{COM=Inner Liners/Pipe},{SAP=CONNECT_MF-DES 150/990/0,5/316/MA/MFD},{LODDEST=a},{LODLEVEL=400},{INT=150},{EXT=200},{A=960},{NL=997},{ML=316},{SL=MA},{WG=6.20},{VER=45},{SHORT=150/965/0,5/316/MA/MF},{INTX=148.200},{EXTX=200.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Schiedel
Description
Connector MF - MF Design - MFDOC
Bill of material
CONNECT_MF-DES 150/965/0,5/316/MA/MF
Material
162232
162232
EAN/UPC-Code
8712682659934
8712682659934
System
MFDOC
Component
Inner Liners/Pipe
SAP Shorttext
CONNECT_MF-DES 150/990/0,5/316/MA/MFD
CONNECT_MF-DES 150/990/0,5/316/MA/MFD
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
300
400
300
int Ø
150
150
mm
ext Ø
200
200
mm
A
960
mm
Nominal lenght
997
mm
Material / Liner
316
Surface Liner
MA
Weight
6.20
6.20
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型