目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
PIPE 180/995/0.4/316/MA/MF
Schiedel
Stainless steel system
Metaloterm® MF
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/metaloterm_mf/inner_liners_pipe_mf10_100.prj},{NB=PIPE 180/995/0.4/316/MA/MF(a)(400)(161927)},{MAT=161927},{EAN=8712682246660},{SYS=MF10},{COM=Inner Liners/Pipe},{SAP=PIPE 180/100/0.4/316/MA/MF},{LODDEST=a},{LODLEVEL=400},{INT=180},{EXT=230},{A=100},{NL=141},{ML=316},{SL=MA},{WG=7.33},{VER=4},{SHORT=180/995/0.4/316/MA/MF},{INTX=179.200},{EXTX=230.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Schiedel
Description
Pipe Length 100mm - MF10
Bill of material
PIPE 180/995/0.4/316/MA/MF
Material
161927
161927
EAN/UPC-Code
8712682246660
8712682246660
System
MF10
Component
Inner Liners/Pipe
SAP Shorttext
PIPE 180/100/0.4/316/MA/MF
PIPE 180/100/0.4/316/MA/MF
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
300
400
300
int Ø
180
180
mm
ext Ø
230
230
mm
A
100
mm
Nominal lenght
141
141
mm
Material / Liner
316
Surface Liner
MA
Weight
7.33
7.33
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型