目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Cutting Pipe 200/500/0,6/316/MA/MF
Schiedel
Stainless steel system
SCHIEDEL MF
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/metaloterm_mf/cutting_pipe_50.prj},{NB=Cutting_Pipe 200/500/0,6/316/MA/MF(a)(400)(174548)},{MAT=174548},{EAN=4051921819932},{SYS=MFXX50},{COM=Inner Liners/Pipe},{SAP=Cutting_Pipe 200/500/0,6/316/MA/MF},{LODDEST=a},{LODLEVEL=400},{INT=200},{EXT=250},{A=513},{NL=544},{ML=316},{SL=MA},{WG=4.16},{VER=4},{SHORT=200/500/0,6/316/MA/MF},{INTX=200.000},{EXTX=250.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Schiedel
Description
Cutting Pipe 50 - MFXX50
Bill of material
Cutting_Pipe 200/500/0,6/316/MA/MF
Material
174548
174548
EAN/UPC-Code
4051921819932
4051921819932
System
MFXX50
Component
Inner Liners/Pipe
SAP Shorttext
Cutting_Pipe 200/500/0,6/316/MA/MF
Cutting_Pipe 200/500/0,6/316/MA/MF
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
300
400
300
int Ø
200
200
mm
ext Ø
250
250
mm
A
513
mm
Nominal lenght
544
mm
Material / Liner
316
Surface Liner
MA
Weight
4.16
4.16
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型