目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
ADAPTOR GT 150/175/0,5/316/MA/MF
Schiedel
Stainless steel system
SCHIEDEL MF
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/metaloterm_mf/adaptor_smth_and_tprd_mfagt.prj},{NB=ADAPTOR_GT 150/175/0,5/316/MA/MF(a)(400)(162022)},{MAT=162022},{EAN=8712682663184},{SYS=MFAGT},{COM=Adaptor},{SAP=ADAPTOR_GT 150/175/0,5/316/MA/MF},{LODDEST=a},{LODLEVEL=400},{INT=150},{EXT=200},{A=145},{D1=149},{NL=175},{ML=316},{SL=MA},{WG=1.70},{VER=3},{SHORT=150/175/0,5/316/MA/MF},{INTX=151.200},{EXTX=201.500},{EX=0.00},{D1X=149.200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Schiedel
Description
Adapter smooth and tapered - MFAGT
Bill of material
ADAPTOR_GT 150/175/0,5/316/MA/MF
Material
162022
162022
EAN/UPC-Code
8712682663184
8712682663184
System
MFAGT
Component
Adaptor
SAP Shorttext
ADAPTOR_GT 150/175/0,5/316/MA/MF
ADAPTOR_GT 150/175/0,5/316/MA/MF
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
300
400
300
int Ø
150
150
mm
ext Ø
200
200
mm
A
145
mm
Ø
149
149
mm
Nominal lenght
175
mm
Material / Liner
316
Surface Liner
MA
Weight
1.70
1.70
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型