目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Tee 450/90/0,6/316/BA/ICS50
Schiedel
Stainless steel system
ICS50 Ø130-Ø1200
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics50/flue_connection_tee_90_50.prj},{NB=Tee 450/90/0,6/316/BA/ICS50(a)(400)},{IDNR=},{MAT=105253},{EAN=4037494805213},{SYS=ICS50},{SAP=Tee 450/90/0,6/316/BA/ICS50},{LODDEST=a},{LODLEVEL=400},{INT=450},{EXT=550},{A=705},{B=335},{C=330},{W1=90},{NL=750},{ML=316},{SL=BA},{WG=38.48},{VER=2},{SHORT=450/90/0,6/316/BA/ICS50},{DC=AT,BE,BA,CZ,DK,FI,DE,IT,HR,NO,RU,SE,RS,SK,SI,GB,PL,HU}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
Company
Schiedel
Description
Tee 90° - ICS 50
Bill of material
Tee 450/90/0,6/316/BA/ICS50
Material
105253
105253
EAN/UPC-Code
4037494805213
4037494805213
System
ICS50
Shorttext
Tee 450/90/0,6/316/BA/ICS50
Tee 450/90/0,6/316/BA/ICS50
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
300
400
300
int Ø
450
450
mm
ext Ø
550
550
mm
A
705
705
mm
B
335
335
mm
C
330
330
mm
W1
90
°
Nominal length
750
750
mm
Material/Liner
316
Surface liner
BA
Weight
38.48
38.48
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型