目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
As terminal.insp. 180/-/0,6/316/BA/ICS50
Schiedel
Stainless steel system
ICS50 Ø130-Ø1200
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics50/chimney_tops_as_terminal_insp_asmtab.prj},{NB=As_terminal.insp. 180/-/0,6/316/BA/ICS50(a)(400)},{IDNR=},{MAT=119240},{EAN=4051921087904},{SYS=ICS50},{SAP=As_terminal.insp. 180/-/0,6/316/BA/ICS50},{LODDEST=a},{LODLEVEL=400},{INT=180},{EXT=280},{A=200},{B=250},{D1=350},{NL=295},{ML=316},{SL=BA},{WG=2.65},{SHORT=180/-/0,6/316/BA/ICS50},{PPATH=chimney_tops_as_terminal_insp_asmtpl.prj},{DC=AT,BE,BA,CZ,DK,FI,DE,IT,HR,NO,RU,SE,RS,SK,SI,GB,PL,HU}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Schiedel
Description
Anti Splash Terminal inspection - ICS 50
Bill of material
As_terminal.insp. 180/-/0,6/316/BA/ICS50
Material
119240
119240
EAN/UPC-Code
4051921087904
4051921087904
System
ICS50
Shorttext
As_terminal.insp. 180/-/0,6/316/BA/ICS50
As_terminal.insp. 180/-/0,6/316/BA/ICS50
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
300
400
300
int Ø
180
180
mm
ext Ø
280
280
mm
A
200
200
mm
B
250
250
mm
D1
350
350
mm
Nominal length
295
295
mm
Material/Liner
316
Surface liner
BA
Weight
2.65
2.65
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型