目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Tee short 180/90/0,6/316/BA/IC5k25
Schiedel
Stainless steel system
ICS5000 25 Ø80-Ø600
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ic5k25/flue_connection_tee_short_90_k25.prj},{NB=Tee_short 180/90/0,6/316/BA/IC5k25(a)(400)},{MAT=115228},{EAN=4037494924655},{SYS=IC5K25},{SAP=Tee_short 180/90/0,6/316/BA/IC5k25},{LODDEST=a},{LODLEVEL=400},{INT=180},{EXT=230},{A=355},{B=156},{C=155},{W1=90},{ML=316},{SL=BA},{WG=3.56},{VER=1},{SHORT=180/90/0,6/316/BA/IC5k25},{DC=AT,BE,BA,CZ,DK,FI,DE,IT,HR,NO,RU,SE,RS,SK,SI,GB,PL,HU}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Schiedel
Description
Tee 90° - IC5K25
Bill of material
Tee_short 180/90/0,6/316/BA/IC5k25
Material
115228
115228
EAN/UPC-Code
4037494924655
4037494924655
System
IC5K25
SAP Shorttext
Tee_short 180/90/0,6/316/BA/IC5k25
Tee_short 180/90/0,6/316/BA/IC5k25
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
300
400
300
int Ø
180
180
mm
ext Ø
230
230
mm
A
355
355
mm
B
156
156
mm
C
155
155
mm
W1
90
°
Material / Liner
316
Surface Liner
BA
Weight
3.56
3.56
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型