目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Tee 230/135/0,6/316/BA/IC5k25
Schiedel
Stainless steel system
ICS5000 25 Ø80-Ø600
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ic5k25/flue_connection_tee_45_k25.prj},{NB=Tee 230/135/0,6/316/BA/IC5k25(a)(400)},{MAT=119260},{EAN=5035944177933},{SYS=IC5K25},{SAP=Tee 230/135/0,6/316/BA/IC5k25},{LODDEST=a},{LODLEVEL=400},{INT=230},{EXT=280},{A=530},{B=393},{C=390},{W1=45},{ML=316},{SL=BA},{WG=7.79},{VER=1},{SHORT=230/135/0,6/316/BA/IC5k25},{AUTODIM=2.90},{DC=AT,BE,BA,CZ,DK,FI,DE,IT,HR,NO,RU,SE,RS,SK,SI,GB,PL,HU}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Schiedel
Description
Tee 45° - IC5K25
Bill of material
Tee 230/135/0,6/316/BA/IC5k25
Material
119260
119260
EAN/UPC-Code
5035944177933
5035944177933
System
IC5K25
SAP Shorttext
Tee 230/135/0,6/316/BA/IC5k25
Tee 230/135/0,6/316/BA/IC5k25
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
300
400
300
int Ø
230
230
mm
ext Ø
280
280
mm
A
530
530
mm
B
393
393
mm
C
390
390
mm
W1
45
°
Material / Liner
316
Surface Liner
BA
Weight
7.79
7.79
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型