हिन्दी
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
SEAF-20-05.0-L-06-1-A-K-TR
Samtec
Connectors
High Speed Board-To-Board
High Density Arrays
SEARAY™ High Speed Cable Assemblies
Powered by
CAD模型選擇
{samtec/connectors/high_speed_btb/high_density_arrays/searay/seaf_asmtab.prj},{NB=SEAF-20-05.0-L-06-1-A-K-TR},{NR=06 - Six Rows},{NR1=06},{POS=20},{PLOPT=L},{ST=1},{LS=05.0},{AOPT=A},{LOPT=0},{POPT=K},{PCOPT=TR},{SHOWPAD=},{B=0.323},{L2=0.113},{L3=0.033},{B2=0.224},{H2=0.179},{L4=0.033},{L5=0.055},{L6=0.050},{H3=0.050},{PPATH=seaf_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
公司
Samtec
描述
SEAF Series - SEAF Series - .050'' (1.27 mm) High Speed/High Density Open Pin Field
明細表
SEAF-20-05.0-L-06-1-A-K-TR
Part Number
SEAF-20-05.0-L-06-1-A-K-TR
SEAF-20-05.0-L-06-1-A-K-TR
Number of Rows
06 - Six Rows
06 - Six Rows
No. of Positions
20 pins
30 pins
40 pins
50 pins
Non-standard option - Please contact SAMTEC: 19 pins
20 pins
30 pins
40 pins
50 pins
Non-standard option - Please contact SAMTEC: 19 pins
Plating Options
-L = 10 µ" (0.25 µ meters) Light Gold on contact area, Matte Tin on Tails
-S = 30 µ" (0.76 µ meters) Selective Gold on contact area, Matte Tin on Tails
-P = 3 µ" Selective Gold Flash and Paladium Nickel (30 µ") in Contact area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -STL = 30µ" Selective Gold in Contact Area, Tin/Lead on Tail
Non-standard option - Please contact SAMTEC: -SM = 30 µ" (0.76 µ meters) Selective Gold on contact area, Matte Tin on Tails
-L = 10 µ" (0.25 µ meters) Light Gold on contact area, Matte Tin on Tails
-S = 30 µ" (0.76 µ meters) Selective Gold on contact area, Matte Tin on Tails
-P = 3 µ" Selective Gold Flash and Paladium Nickel (30 µ") in Contact area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -STL = 30µ" Selective Gold in Contact Area, Tin/Lead on Tail
Non-standard option - Please contact SAMTEC: -SM = 30 µ" (0.76 µ meters) Selective Gold on contact area, Matte Tin on Tails
Solder Type
-1 = Tin/Lead Alloy Solder Charge
-2 = Lead-Free Solder Charge
-1 = Tin/Lead Alloy Solder Charge
-2 = Lead-Free Solder Charge
Lead Style
-05.0 = .199 (5.05) Height
-06.0 = .238 (6.05) Height
-06.5 = .258 (6.55) Height
-07.5 = .297 (7.54) Height
-05.0 = .199 (5.05) Height
-06.0 = .238 (6.05) Height
-06.5 = .258 (6.55) Height
-07.5 = .297 (7.54) Height
Alignment Pins
-A = Alignment Pins
-A = Alignment Pins
Options
No Option
-LP = Latch Post Option
Non-standard option - Please contact SAMTEC: -PP = Polarization Pin
No Option
-LP = Latch Post Option
Non-standard option - Please contact SAMTEC: -PP = Polarization Pin
Pick and Place Pad
-K = Polyimide film Pick and Place Pad
-K = Polyimide film Pick and Place Pad
Packaging Option
-TR: Tape and Reel
-FR: Full Reel
-TR: Tape and Reel
-FR: Full Reel
Pad Show/Hide (Model Only)
Show
Hide
Show
Hide
Length
1.762 [44.75]
1.762 [44.75]
INCH [mm]
Width
.323 [8.20]
.323 [8.20]
INCH [mm]
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型