ebea KP-300 fvz 2x10-1 Ds140 +IO0 +IU0 Dt140 SW80 L200 REI120 mQ
RUWA
Reinforcement products
ebea KP Balcony connector
Powered by
CAD模型選擇
{ruwa/bewehrungstechnik/ebea_kp/kp_300_asmtab.prj},{NB=ebea KP-300 fvz 2x10-1 Ds140 +IO0 +IU0 Dt140 SW80 L200 REI120 mQ + LOG300},{TYP=KP-300},{A=fvz},{N=2},{DM=10},{NS=1},{DS=140},{IO=0},{IU=0},{DMM=SW},{ISO=80},{L=200},{SM=O},{Q=m},{PPATH=parts/kp_300/kp_300_asmtpl.prj},{LOG=300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
RUWA
Description
ebea KP-300
Bill of material
ebea KP-300 fvz 2x10-1 Ds140 +IO0 +IU0 Dt140 SW80 L200 REI120 mQ
Type
KP-300
Version
fvz
Number of bars
2
3
4
5
6
8
10
2
3
4
5
6
8
10
Diameter
10
14
10
14
mm
Number of shear elements
1
1
Insulation height Ds
mm
Enter value for DS
Insulation height Ds
mm
cm
inch
ft
確定
Doubling +IO
mm
Enter value for IO
Doubling +IO
mm
cm
inch
ft
確定
Doubling +IU
mm
Enter value for IU
Doubling +IU
mm
cm
inch
ft
確定
Insulation height Dt
140
mm
Insulation type
SW
XPS
PUR
SW
XPS
PUR
Insulation thickness
80
60
100
120
80
60
100
120
mm
Element length
mm
Enter value for L
Element length
mm
cm
inch
ft
確定
Element minimum length Lmin
200
mm
Fire resistance
REI120
Seismic
Without
Without
Crossbars
With
Without
With
Without
Product code
ebea KP-300 fvz 2x10-1 Ds140 +IO0 +IU0 Dt140 SW80 L200 REI120 mQ
Level of Geometry
300
200
300
200
Previews
3D
2D
下載CAD模型
生成CAD模型