目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
SR 54 (C1)
Royme
DIE GUIDING
01 DIE SET
Powered by
CAD模型選擇
{royme/die_guiding/01_die_set/die_set_sr.prj},{NB=SR 54 (C1)},{OPTION=C1},{A=500},{B=300},{A1=412},{A3=340},{C1=47},{C2=42},{C3=32},{D1=40},{D2=42},{L=180},{C=72},{L1=50},{L2=18},{MAT=11.730},{CAT=Catalog},{INFO=We also produce other dimensions and materials},{CODEVAR=54}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 51
HELP_VARIABLE
Company
Royme
Description
SR - Die set
Bill of material
SR 54 (C1)
Code
SR 54 (C1)
SR 54 (C1)
Option
C1
C2
C3
C1
C2
C3
A
500
500
mm
B
300
300
mm
A1
412
412
mm
A3
340
340
mm
C1
47
47
mm
C2
42
42
mm
C3
32
32
mm
D1
40
40
mm
D2
42
42
mm
L
180
180
mm
C
72
72
mm
L1
50
50
mm
L2
18
mm
Material
11.730
Catalog
Catalog
Information
We also produce other dimensions and materials
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型