目錄: Rossi
Created: 25.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rossi
TX HB 90 0 S 2 50/60 ErP B5
Rossi
Asynchronous three-phase motors
HB asynchronous three-phase motor
Powered by
CAD模型選擇
{rossi/tx11_motori/async_3_phase/hb_asmtab.prj},{NB=TX_HB_90_0_S_2_50/60_ErP__B5____},{GRANDEZZA=90},{POT=S},{POTX='S','SB','L','LA','LB','LC'},{POL=2},{FREQ=50/60},{DIRECTIVE=ErP},{EF=-},{AL=230.400-50},{FC=B5},{FCX='B5','B5R','B14','B35','B34','B3'},{SML=0},{SEA=},{RAF=},{ENC=},{TE=},{SCAL=1.5},{CARCOP=2.50},{AC=176},{AD=141},{LD=136},{KK=2xM16+2xM25},{R=106},{W1=43},{Z=75},{PPATH=hb_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Rossi
Description
HB 63...160S - Asynchronous three-phase motor
Bill of material
TX_HB_90_0_S_2_50/60_ErP__B5____
Size
90
90
Power
S
SB
L
LA
LB
LC
S
SB
L
LA
LB
LC
Poles
2
4
6
2
4
6
Frequency
50/60
50/60
Directive
ErP (Energy-related Products)
Extra CE
ErP (Energy-related Products)
Extra CE
Efficiency
-
IE3
-
IE3
Supply
230.400-50
V-Hz
Mounting position
B5
B5R
B14
B35
B34
B3
B5
B5R
B14
B35
B34
B3
Terminal box position
-
-
Second shaft end
NO
YES
NO
YES
Cooling
Standard
V
CN
SV
Standard
V
CN
SV
Encoder
NO
E1
E2
E3
E4
E5
NO
E1
E2
E3
E4
E5
Drip-proof cover
NO
YES
NO
YES
Previews
3D
2D
下載CAD模型
生成CAD模型