目錄: Rossi
Created: 25.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rossi
R 2I 225 EN4U 8.88 B3
Rossi
GX series Helical gear reducers and gearmotors
Powered by
CAD模型選擇
{rossi/gx09_riduttori_e_motoriduttori_ad_assi_paralleli/r2i_140_360_l_asmtab.prj},{NB=R 2I 225 EN4U 8.88 B3 0},{IDNR=},{GRANDEZZA=225},{ESECUZIONE=1},{ES=1},{I=8.88},{FC=1},{RAA=0},{AA=581},{A=320},{A1=856},{A2=223},{B=250},{C=162},{D=55},{E=110},{D3=113},{G=1.0},{H=225},{H1=158.0},{HH=180},{K=27},{L=34},{Q1=5},{U=307},{W2=986},{Y=180},{B3=22},{B6=40},{B7=34},{IX=8.88,9.95,11.5,12.8,14.6,15.6,18.1,20,23,25},{GR=225.000},{ESECHN1=1,'EN4U',2,'EH4U'},{PPATH=r2i_140_360_l_asmtpl.prj},{H2EN=340.0},{H2EH=360.0},{W1EN=376},{W1EH=381},{MASEN=520},{MASEH=536}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Rossi
Description
R 2I 140-360 L - Gear reducers R 2I 140-360 Long
Bill of material
R 2I 225 EN4U 8.88 B3
.
Gear reducer size
225
225
Gear reducer design
EN4U
EH4U
EN4U
EH4U
Transmission ratio
8.88
9.95
11.50
12.80
14.60
15.60
18.10
20.00
23.00
25.00
8.88
9.95
11.50
12.80
14.60
15.60
18.10
20.00
23.00
25.00
Mounting position
B3
B6
B7
B8
B3
B6
B7
B8
Cooling with internal heat exchanger
No
Yes
No
Yes
AA
581
581
mm
A
320
320
mm
A1
856
856
mm
A2
223
223
mm
B
250
250
mm
c
162
162
mm
d Ø
55
55
mm
e
110
110
mm
d3 O
113
113
mm
G
1.0
1.0
mm
h11
225
225
mm
H1
158.0
158.0
mm
H2
340.0
340.0
h11
180
180
mm
ø
27
27
mm
L
34
34
mm
Q1
5
5
mm
U
307
307
mm
W1
376
376
W2
986
986
mm
Y
180
180
mm
Mass
520
520
kg
Oil quantity
22
22
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型