目錄: Rossi
Created: 25.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rossi
G R C2I 250 UO2A 21.5 B3
Rossi
G series Helical and bevel helical gear reducers and gearmotors
Powered by
CAD模型選擇
{rossi/g_riduttori_e_motoriduttori/rc2i_140_360_asmtab.prj},{NB=G_R_C2I_250_UO2A_21.5_B3________},{A3=250},{U=380.000},{Q=5.000},{A1=R},{A2=C2I},{I1=21.5,23.6,27.2,29.9,33.1,37.2,42.8,47.1,52.1,56.1,62.1,71.2,78.8,89,98.5,123,156},{A4=UO2A},{A6=21.50},{A7=B3},{A8=},{A9=},{A10=},{A12=},{A13=},{A14=},{A15=},{A16=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Rossi
Description
R C2I 140-401 - Gear reducers R C2I 50-401
Bill of material
G_R_C2I_250_UO2A_21.5_B3________
Machine
R
Train of gears
C2I
Size
250
250
Design
UO2A
UO2H
UO2H sin
UO2V
UO2V sin
UO2A
UO2H
UO2H sin
UO2V
UO2V sin
Transmission ratio
21.50
23.60
27.20
29.90
33.10
37.20
42.80
47.10
52.10
56.10
62.10
71.20
78.80
89.00
98.50
123.00
156.00
21.50
23.60
27.20
29.90
33.10
37.20
42.80
47.10
52.10
56.10
62.10
71.20
78.80
89.00
98.50
123.00
156.00
Mounting position
B3
B6
B7
B8
V5
V6
B3
B6
B7
B8
V5
V6
Low speed shaft
No
Standard low speed shaft (AN1)
Standard low speed shaft on groove side (AN2)
Double extension low speed shaft (AB1)
Solid low speed shaft on groove opposite side (HI1)
Solid low speed shaft on groove side (HI2)
Solid double extension low speed shaft (HI3)
Stepped hollow low speed shaft (HD)
Hollow low speed shaft with shrink disc on machine side (HB1)
Hollow low speed shaft with shrink disc on machine opposite side (HB2)
Hollow low speed shaft with front holes (FH)
Solid low speed shaft on groove opposite side in inch (IS1)
Solid low speed shaft on groove side in inch (IS2)
Solid double extension low speed shaft in inch (IS3)
No
Standard low speed shaft (AN1)
Standard low speed shaft on groove side (AN2)
Double extension low speed shaft (AB1)
Solid low speed shaft on groove opposite side (HI1)
Solid low speed shaft on groove side (HI2)
Solid double extension low speed shaft (HI3)
Stepped hollow low speed shaft (HD)
Hollow low speed shaft with shrink disc on machine side (HB1)
Hollow low speed shaft with shrink disc on machine opposite side (HB2)
Hollow low speed shaft with front holes (FH)
Solid low speed shaft on groove opposite side in inch (IS1)
Solid low speed shaft on groove side in inch (IS2)
Solid double extension low speed shaft in inch (IS3)
B5 flange
No
B5 flange (F1)
B5 flange mounted on groove side (F2)
No
B5 flange (F1)
B5 flange mounted on groove side (F2)
Backstop device
No
Backstop device white arrow free-rotation (DA1)
Backstop device black arrow free-rotation (DA2)
No
Backstop device white arrow free-rotation (DA1)
Backstop device black arrow free-rotation (DA2)
Shaft mounting arrangements
No
Reaction bolt using disc springs (B1)
No
Reaction bolt using disc springs (B1)
Fan cooling
No
Fan cooling (RV)
No
Fan cooling (RV)
Internal heat exchanger
No
Cooling by internal exchanger (SI)
No
Cooling by internal exchanger (SI)
Washer/Protection
No
Hollow low speed shaft washer (R)
Hollow low speed shaft washer with locking bush (RB1)
Protection for hollow low speed shaft (PA)
No
Hollow low speed shaft washer (R)
Hollow low speed shaft washer with locking bush (RB1)
Protection for hollow low speed shaft (PA)
Agitators
No
Design for agitators (AG)
No
Design for agitators (AG)
Previews
3D
2D
下載CAD模型
生成CAD模型