slovenčina
English
390 SR 127 EL
Rollenbau
Special Castors
Bed Castors Series 390/391 up to max. 120 kg
390-EL
Powered by
CAD模型選擇
{rollenbau/8_special_castors/series_390_391/390_el/390_sr_el_asmtab.prj},{NB=390 SR 127 EL},{ORDERNO=390 SR 127 EL},{WDAB=125x32},{LC=100},{H=158},{STEM=27.8},{HS=M8x19},{SR=106.5},{WB=Ball bearing},{WHEEL=127 ELK 8},{VER=1},{BD=4},{PPATH=390_el/390_el_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Rollenbau
Description
390 SR-EL - Swivel castor with total and directional lock
Bill of material
390 SR 127 EL
Article-number
390 SR 127 EL
390 SR 127 EL
Wheel-Ø A x width B
125x32
125x32
mm
Load capacity
100
100
kg
Overall height H
158
158
mm
Stem
27.8
mm
Hole spacing
M8x19
mm
Swivel radius
106.5
106.5
mm
Wheel bearing
Ball bearing
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型