slovenčina
English
AMR 100 GA
Rollenbau
Stainless Steel Castors
Series AMR up to max. 100 kg
AMR-GA
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_amr/amr_ga/amr_ga_asmtab.prj},{NB=AMR 100 GA},{ORDERNO=AMR 100 GA},{WDAB=100x25},{LC=70},{H=139},{HD=12.5},{SR=85.0},{WB=Plain bearing},{BODY=AMR 100 32},{PLATE=AMR 100 32},{SHAFT=AMR 100 32},{WHEEL=GA 100x25},{BD=10.000},{VER=1},{PPATH=amr_ga_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Rollenbau
Description
AMR-GA - Swivel castor
Bill of material
AMR 100 GA
Article-number
AMR 100 GA
AMR 100 GA
Wheel-Ø A x width B
100x25
100x25
mm
Load capacity
70
70
kg
Overall height H
139
139
mm
Hole-Ø
12.5
mm
Swivel radius
85.0
85.0
mm
Wheel bearing
Plain bearing
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型