slovenčina
English
CR 150 DB
Rollenbau
Medium Duty Castors
Series CR up to max. 300 kg
CR-D
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_cr/cr_d/cr_d_sc_asmtab.prj},{NB=CR 150 DB},{ORDERNO=CR 150 DB},{WDAB=150x40},{WHEEL=150 DB 15},{LC=125},{H=181},{HD=12.5},{SR=126.0},{WB=Roller bearing},{VER1=D},{PPATH=../cr_asmtpl.prj},{VER2=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Rollenbau
Description
CR-DB/D - Swivel castor
Bill of material
CR 150 DB
Article-number
CR 150 DB
CR 150 DB
Wheel-Ø A x width B
150x40
150x40
mm
Load capacity
125
125
kg
Overall height H
181
181
mm
Hole-Ø
12.5
mm
Swivel radius
126.0
126.0
mm
Wheel bearing
Roller bearing
Roller bearing
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型