slovenčina
English
CSS 125 EBAK
Rollenbau
Medium Duty Castors
Series CD up to max. 385 kg
CD-EBA
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_cd/cd_eba/cd_ebak_asmtab.prj},{NB=CSS 125 EBAK},{ORDERNO=CSS 125 EBAK},{WDAB=125x40},{LC=200},{H=160},{TP=135x110},{HS=105x80},{HD=11},{SR=111.5},{WB=Ball bearing},{WHEEL=125 EBAK K15},{HW=50.000},{VERS=3},{VER=3},{V=1},{PPATH=parts/cd_eba_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Rollenbau
Description
CD/CS-EBAK - Swivel castor
Bill of material
CSS 125 EBAK
Article-number
CSS 125 EBAK
CSS 125 EBAK
Wheel-Ø A x width B
125x40
125x40
mm
Load capacity
200
200
kg
Overall height H
160
160
mm
Dimension of top plate
135x110
135x110
mm
Hole spacing
105x80
105x80
mm
Hole-Ø
11
11
mm
Swivel radius
111.5
111.5
mm
Wheel bearing
Ball bearing
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型