slovenčina
English
QDT 151 QK
Rollenbau
Extra Heavy Duty Castors
Series QD up to max. 1500 kg
QD-Q
Powered by
CAD模型選擇
{rollenbau/1_extra_heavy_duty_castors/series_qd/qd_q/qdt_q_asmtab.prj},{NB=QDT 151 QK},{ORDERNO=QDT 151 QK},{WDAB=150x55},{LC=1200},{H=228},{TP=140x110},{HS=105x80},{HD=12.5},{SR=132},{WB=Ball bearing},{WHEEL=151 QK 20},{VERPRA=2},{VER=2},{BD=10.000},{PPATH=qd_q/qd_q_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Rollenbau
Description
QDT-QK/CIB - Swivel castor with total lock
Bill of material
QDT 151 QK
Article-number
QDT 151 QK
QDT 151 QK
Wheel-Ø A x width B
150x55
150x55
mm
Load capacity
1200
1200
kg
Overall height H
228
228
mm
Dimension of top plate
140x110
140x110
mm
Hole spacing
105x80
mm
Hole-Ø
12.5
12.5
mm
Swivel radius
132
132
mm
Wheel bearing
Ball bearing
Ball bearing
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型