450.51-M
Riegler
Pneumatic products
Cylinders and control valves
Pneumatic cylinders
Round cylinders Ø 32 to 50 mm
Powered by
CAD模型選擇
{riegler/hauptkatalog/04_zylinder-und-steuerventile/pneumatikzylinder/rundzylinder_32-50/gabelkopf.prj},{NB=450.51-M},{ARTNR=450.51-M},{FZ=1.DM. / 2.DM. / 5. DMD. / 7.DMI. + 7. DMA. / 8.DM.},{KOLBEN=25 / 32 / 32 / 32 - 40 / 25},{GEW=M10x1,25},{AUS=mit Federklappbolzen},{M=10.0},{C=20.0},{B=10.0},{A=20.0},{L=52.0},{F=40.0},{N=26.0},{GW=92},{VER=31},{DI=20},{D=M10x1.25},{ND=10.000},{P=1.25},{BD=18.000},{BL=15.000},{FW=20.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Riegler
Description
Fork model
Bill of material
450.51-M
Art. No.
450.51-M
450.51-M
For cylinders
1.DM. / 2.DM. / 5. DMD. / 7.DMI. + 7. DMA. / 8.DM.
1.DM. / 2.DM. / 5. DMD. / 7.DMI. + 7. DMA. / 8.DM.
Piston Ø
25 / 32 / 32 / 32 - 40 / 25
25 / 32 / 32 / 32 - 40 / 25
mm
Piston rod thread
M10x1,25
M10x1,25
Type
With hinged spring pin
ØM
10.0
10.0
mm
C
20.0
20.0
mm
B
10.0
10.0
mm
A
20.0
20.0
mm
L
52.0
52.0
mm
F
40.0
40.0
mm
N
26.0
26.0
mm
Weight
92
92
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型