436.11-M
Riegler
Pneumatic products
Cylinders and control valves
Pneumatic cylinders
Round cylinders Ø 32 to 50 mm
Powered by
CAD模型選擇
{riegler/hauptkatalog/04_zylinder-und-steuerventile/pneumatikzylinder/rundzylinder_32-50/fussbefestigung.prj},{NB=436.11-M},{ARTNR=436.11-M},{FZ=2.DM.},{KOLBEN=32},{AUS=1 Stück},{A=124.0},{B=50.0},{C=7.0},{D=4.0},{E=14.0},{F=52.0},{G=7.0},{H=14.0},{I=28.0},{L=150.0},{M=66.0},{N=49.0},{O=28.0},{GW=104},{DI=32},{R1=5.0},{R2=2.000},{R3=6.000},{D1=30.000},{D2=7.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Riegler
Description
Foot model
Bill of material
436.11-M
Art. No.
436.11-M
436.11-M
For cylinders
2.DM.
Piston Ø
32
32
mm
Type
One foot
A
124.0
124.0
mm
B
50.0
50.0
mm
C
7.0
7.0
mm
D
4.0
4.0
mm
E
14.0
14.0
mm
F
52.0
52.0
mm
G
7.0
7.0
mm
H
14.0
14.0
mm
I
28.0
28.0
mm
L
150.0
150.0
mm
M
66.0
66.0
mm
N
49.0
49.0
mm
O
28.0
28.0
mm
Weight
104
104
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型