ZRL1C.250100
Riegler
Pneumatic products
Cylinders and control valves
Pneumatic cylinders
Rodless cylinders Ø 16 to 63 mm series ZRL1
Rodless cylinders Ø 16 to 40 mm ZRL1C
Powered by
CAD模型選擇
{riegler/hauptkatalog/04_zylinder-und-steuerventile/pneumatikzylinder/kolbestangeloser_16_40_zrl1/kolbestangeloser_16_40_zrl1c/pl_asmtab.prj},{NB=ZRL1C.250100(0)},{KOB=25},{HUB=100},{AUS=},{HUBXX=[100:5700]},{IDX=12.5},{NDM=25},{POS=0},{C=23},{F=15},{I=13},{L=8.5},{M=M5},{M1=M5},{N1=10},{N2=35},{PP1=66-58},{P1=53.0},{QXQ1=36x36},{H=2},{S=23},{T=5},{VH=27},{WH=40},{VS=27},{WS=40},{Z=6.5},{Q=36.0},{Q1=36},{CTN=84123100},{SDT=3},{PDF=Datenblatt},{HUBX=0},{HUBMIN=500},{PPATH=parts/pl_asmtpl.prj},{SI=no}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Riegler
Description
ZRL1C - Rodless cylinder
Bill of material
ZRL1C.250100
Art. No.
ZRL1C.250100
ZRL1C.250100
Piston diameter
25
25
mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
確定
Description
Standard
N
SX
SX.N
F
F.N
SXF
SXF.N
Standard
N
SX
SX.N
F
F.N
SXF
SXF.N
Description of the finishes
Rigid load connection, Screws 10.9 zinc plated, 3 air connections, NBR seals, with magnet, For speeds ≤1 m/s.
POS
mm
Enter value for POS
mm
cm
inch
ft
確定
Dimension A
100
100
mm
Dimension B
17
17
mm
Dimension C
23
23
mm
Dimension D
120
120
mm
Dimension E
80
80
mm
Dimension E1
50
50
mm
Dimension F
15
15
mm
Dimension G
G1/8
G1/8
mm
Dimension I
13
13
mm
Dimension L
8.5
8.5
mm
Dimension M
M5
M5
mm
Dimension M1
M5
M5
mm
Dimension N1
10
10
mm
Dimension N2
35
35
mm
Dimension P-P1
66-58
66-58
mm
Dimension P1
53.0
53.0
mm
Dimension QxQ1
36x36
36x36
mm
Dimension E2
100
100
mm
Dimension H
2
2
mm
Dimension S
23
23
mm
Dimension T
5
5
mm
Dimension VH
27
27
mm
Dimension WH
40
40
mm
Dimension VS
27
27
mm
Dimension WS
40
40
mm
Dimension Z
6.5
6.5
mm
Previews
3D
2D
下載CAD模型
生成CAD模型