455.52-M
Riegler
Pneumatic products
Cylinders and control valves
Pneumatic cylinders
Rodless cylinders Ø 16 to 63 mm Series 6.DD
Powered by
CAD模型選擇
{riegler/hauptkatalog/04_zylinder-und-steuerventile/pneumatikzylinder/kolbenstangenlose_zylinder/zwischenstutze.prj},{NB=455.52-M},{ARTNR=455.52-M},{FZ=6.DD.},{KOLBEN=25},{BAU=Aluminium-Flachprofil},{AUS=1 Stück},{AB=5.5},{AH=4.0},{AO=20.0},{AT=6.0},{AV=0.0},{TR=48},{UH=60.0},{GW=6},{X=2},{ND=0.000},{SL=0},{DI=25},{AB1=-},{VERS=1},{AB1X=0.000},{TR1=0.0},{TR2=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Riegler
Description
Intermediate foot
Bill of material
455.52-M
Art. No.
455.52-M
455.52-M
For cylinders
6.DD.
Piston Ø
25
25
mm
Type of construction
Aluminium flat jacket
Type
One foot
ØAB
5.5
5.5
mm
AH
4.0
4.0
mm
AO
20.0
20.0
mm
AT
6.0
6.0
mm
AV
0.0
0.0
mm
TR
48
48
UH
60.0
60.0
mm
Weight
6
6
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型