目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
GBL-24000
Reid Supply
Measuring & Inspecting
Dimensional Measuring
Levels
Spirit Levels
Spirit Levels
Powered by
CAD模型選擇
{reidsupply/l1_y00000000/l2_y03000000/l3_y03060000/l4_y03060300/p200415/gbl-10000.prj},{NB=GBL-24000},{PN=GBL-24000},{AMERSID=1060097},{APACID=-},{EMEAID=-},{TYPE=Etched Center Circle},{A=2.750},{B=2.219},{C=1.812},{D=0.688},{E=0.188},{F=2.500},{G=0.136},{H=0.625},{SENSITIVITYPER01=10 Min},{URL=https://www.reidsupply.com/en-us/p/fluid-level-indicators/gbl-24000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Reid Supply
Description
GBL-10000 - Spirit Levels
Bill of material
GBL-24000
Part Number
GBL-24000
GBL-24000
Americas ID
1060097
1060097
APACID
-
Europe Middle East Africa ID
-
Type
Etched Center Circle
Etched Center Circle
A Flange Diameter
2.750
2.750
Inch
B Body Diameter
2.219
2.219
Inch
C Eye Diameter
1.812
1.812
Inch
D Height
0.688
0.688
Inch
E Flange Height
0.188
0.188
Inch
F Bolt Circle Diameter
2.500
2.500
Inch
G Hole Diameter
0.136
0.136
Inch
H Cross Hole Diameter
0.625
0.625
Inch
Sensitivity per 0.1 Inch
10 Min
10 Min
URL
https://www.reidsupply.com/en-us/p/fluid-level-indicators/gbl-24000
Previews
3D
2D
下載CAD模型
生成CAD模型