您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
GBL-06001
Reid Supply
Measuring & Inspecting
Dimensional Measuring
Levels
Spirit Levels
Spirit Levels
Powered by
CAD模型選擇
{reidsupply/l1_y00000000/l2_y03000000/l3_y03060000/l4_y03060300/p200415/gbl-06001.prj},{NB=GBL-06001},{PN=GBL-06001},{AMERSID=1060085},{APACID=-},{EMEAID=-},{A=0.875},{B=0.734},{C=0.250},{D=0.437},{E=0.187},{F=0.275},{SENSITIVITYPER01=130 Min},{URL=https://www.reidsupply.com/en-us/p/fluid-level-indicators/gbl-06001}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Reid Supply
Description
GBL-06001 - Spirit Levels
Bill of material
GBL-06001
Part Number
GBL-06001
Americas ID
1060085
APACID
-
Europe Middle East Africa ID
-
A Flange Diameter
0.875
Inch
B Body Diameter
0.734
Inch
C Body Height
0.250
Inch
D Overall Height
0.437
Inch
E Flange Height
0.187
Inch
F Cross Hole Diameter
0.275
Inch
Sensitivity per 0.1 Inch
130 Min
URL
https://www.reidsupply.com/en-us/p/fluid-level-indicators/gbl-06001
Previews
3D
2D
下載CAD模型
生成CAD模型