目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
C806X24
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
ROTATING EYE BOLT
Powered by
CAD模型選擇
{rcm/sollevamento_staffaggio/golfari_orientabili/c806x.prj},{NB=C806X24},{CA=C806X24},{DESY=M24 T.4},{CODE=C806X24},{SIZE=M24},{M=24},{P=3.000},{WLL=4.00},{A=87},{B=55},{C=16.0},{D=111},{E=48},{F=68},{G=44},{H=42.5},{I=45},{L=37},{W=51},{J=71},{K=36},{CH=36},{WEIGHT=1300},{R1=45.000},{R2=58.000},{R3=5.000},{R4=11.000},{RR=16.500},{HH=15.000},{O1=2.500},{O2=12.000},{OR1=3.000},{OR2=3.000},{UR=32.000},{OB=17.000},{RV1=8.000},{RV2=45.000},{RV3=23.000},{VER=2},{V=73.440}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
RCM
Description
C806X - Rotating eyebolt with clamp
Bill of material
C806X24
Automotive Code
C806X24
C806X24
Description
ROTATING EYEBOLT WITH CLAMP M24 T.4
ROTATING EYEBOLT WITH CLAMP M24 T.4
Nominal size
M24
M24
mm
Working load limit
4.00
4.00
t
A
87
87
mm
B
55
55
mm
C
16.0
16.0
mm
D
111
111
mm
E
48
48
mm
F
68
68
mm
G
44
44
mm
H
42.5
42.5
mm
I
45
45
mm
L
37
37
mm
W
51
51
mm
J
71
71
mm
K
36
36
mm
CH
36
36
mm
Weight
1300
1300
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型