目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
S311.16060
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
CLAMPING TOOLS
Powered by
CAD模型選擇
{rcm/sollevamento_staffaggio/elementi_di_staffaggio/s_311.prj},{NB=S311.16060},{D=M16},{L=63},{LX=63,80,100,125,150,160,170,200,230,250},{DX=16},{A=15.7},{T=25},{H=9},{S=16},{MAT=UNI 42CrMo4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
RCM
Description
S311 - Single hammerhead bolts
Bill of material
S311.16060
Code
S311.16060
S311.16060
Thread
M16
M16
Length
63
80
100
125
150
160
170
200
230
250
63
80
100
125
150
160
170
200
230
250
mm
B
45
45
mm
A
15.7
15.7
mm
T
25
25
mm
H
9
9
mm
S
16
16
mm
Material
UNI 42CrMo4
Weight
140
140
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型