目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
S130.18200
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
CLAMPING TOOLS
Powered by
CAD模型選擇
{rcm/sollevamento_staffaggio/elementi_di_staffaggio/s_130.prj},{NB=S130.18200},{CODE=S130.18200},{HMIN=140},{HMAX=200},{A=18},{D=50},{FMAX=60},{MAT=Hardened painted steel},{WEIGHT=2300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
RCM
Description
S130 - Screw supports “ATLAS” type
Bill of material
S130.18200
Code
S130.18200
S130.18200
h min
140
140
mm
H max
200
200
mm
A
18
18
mm
D
50
mm
F max
60
60
kN
Material
Hardened painted steel
Weight
2300
2300
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型