目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PFMAS 0650-B
RCM
DIE SETS - STEEL PLATES
BLANKING PLATES
ISO Ball Guides Type
Powered by
CAD模型選擇
{rcm/portastampi_lamiera/piastre_trancia/special/m_2pmf_base_s.prj},{NB=PFMAS 0650-B},{CODE=EB624804},{CODICE=PFMAS 0650},{L=350},{M=300},{D=48},{N=224.500},{E1A=132.5},{MAT=},{F=40},{G=38},{E1X=262},{PF=16},{M1=8},{XX=41},{FIN=},{KR=6},{DR=50}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 87
HELP_VARIABLE
Company
RCM
Description
PFMAS - B - Piastra singola base 2 fori amovibili Tipo M
Bill of material
PFMAS 0650-B
CODICE
PFMAS 0650
PFMAS 0650
L
350
350
mm
M
300
300
mm
Code
48
48
E1A
132.5
132.5
mm
M1
8
8
mm
Surface treatment
Rettificata
Finemente fresata
Rettificata
Finemente fresata
Previews
3D
2D
下載CAD模型
生成CAD模型