目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
B25-089
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - INCH
DIE SPRINGS TO ISO 10243 INCH
SERIES B
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_inch/molle_per_stampi_iso10243_inch/b/b_25_inch.prj},{NB=B25-089(0-in)},{CODE=B25-089},{DHINCH=1},{DDINCH=1/2},{LO=89},{LOINCH=3 1/2},{LOIX=3.50},{R=21.8},{RG1I=21.80},{SXINCH=0.00},{S1INCH=0.88},{F1LBS=192},{S2INCH=1.05},{F2LBS=230},{S3INCH=1.19},{F3LBS=260},{SN=33.4},{SNINCH=1.31},{FN=1276},{FNLBS=287},{SBINCH=1.50},{FBLBS=326},{MAT=Cr-Si},{BXHINCH=0.21 x 0.13},{DEINCH=0.96},{DE1=24.500},{B=5.400},{RG1=38.200},{H=3.300},{DDNUM=12.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
RCM
Description
B Ø 1 - Medium load
Bill of material
B25-089
-
B25-089
B25-089
Hole diameter
1
Inch
Rod diameter
1/2
Inch
Free length
3 1/2
3 1/2
Inch
Rate /±10%
21.8
21.8
lbs/0.1 in.
Deflection of job
Inch
Force
0.00
lbs
Length at compression end
3.50
3.50
Inch
Recommended working deflection for long spring life
0.88
0.88
Inch
Force
192
192
lbs
Recommended working deflection for medium spring life
1.05
1.05
Inch
Force
230
230
lbs
Deflessione per media - corta durata
1.19
1.19
Inch
Force
260
260
lbs
Maximum operating deflection
1.31
1.31
Inch
Force
287
287
lbs
Solid deflection
1.50
1.50
Inch
Cross wire section
0.21 x 0.13
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型