您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
B10-044
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - INCH
DIE SPRINGS TO ISO 10243 INCH
SERIES B
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_inch/molle_per_stampi_iso10243_inch/b/b_10_inch.prj},{NB=B10-044(0-in)},{CODE=B10-044},{DHINCH=3/8},{DDINCH=3/16},{LO=44},{LOINCH=1 3/4},{LOIX=1.75},{R=5.9},{RG1I=5.90},{SXINCH=0.00},{S1INCH=0.43},{F1LBS=25},{S2INCH=0.52},{F2LBS=31},{S3INCH=0.59},{F3LBS=35},{SN=16.5},{SNINCH=0.65},{FN=170},{FNLBS=38},{SBINCH=0.76},{FBLBS=45},{MAT=Cr-Si},{BXHINCH=0.07 x 0.05},{DEINCH=0.36},{DE1=9.300},{B=1.900},{RG1=10.300},{H=1.300},{DDNUM=5.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
RCM
Description
B Ø 3/8 - Medium load
Bill of material
B10-044
-
B10-044
B10-044
Hole diameter
3/8
Inch
Rod diameter
3/16
Inch
Free length
1 3/4
1 3/4
Inch
Rate /±10%
5.9
5.9
lbs/0.1 in.
Deflection of job
Inch
Force
0.00
lbs
Length at compression end
1.75
1.75
Inch
Recommended working deflection for long spring life
0.43
0.43
Inch
Force
25
25
lbs
Recommended working deflection for medium spring life
0.52
0.52
Inch
Force
31
31
lbs
Deflessione per media - corta durata
0.59
0.59
Inch
Force
35
35
lbs
Maximum operating deflection
0.65
0.65
Inch
Force
38
38
lbs
Solid deflection
0.76
0.76
Inch
Cross wire section
0.07 x 0.05
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型