目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
ST252012
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
CLAMPS
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/serraggi/st_asmtab.prj},{NB=ST252012},{CODEASS=ST252012},{CODE=ST252012SV},{DESCRIPTION=STAFFA RITEGNO 25X20X12 -6},{BUSH=25 ÷ 50},{W=25},{L=20},{T=12},{W1=10.0},{W2=5},{L1=12.5},{T1=8.0},{T2=6.3},{D=15.0},{D1=9.0},{TYPE=GM-Norm},{SCREW=M8X16 DIN 912},{M=8.0},{ML=16.0},{SW=6.0},{VER=1},{PPATH=st_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
RCM
Description
ST - Standard clamp automotive
Bill of material
ST252012
Assembly code
ST252012
ST252012
Code
ST252012SV
ST252012SV
Description
STAFFA RITEGNO 25X20X12 -6
STAFFA RITEGNO 25X20X12 -6
Ø
25 ÷ 50
25 ÷ 50
W
25
25
mm
L
20
20
mm
T
12
12
mm
W1
10.0
10.0
mm
W2
5
5
mm
L1
12.5
12.5
mm
T1
8.0
8.0
mm
T2
6.3
6.3
mm
D
15.0
15.0
mm
D1
9.0
9.0
mm
Type
GM-Norm
GM-Norm
Screw
M8X16 DIN 912
M8X16 DIN 912
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型