目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PBG303. 150 x 77 x 35
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/pbg_303.prj},{NB=PBG303.015007735},{CODE=PBG303.015007735},{W=150},{L=77},{T=35},{W1=25},{W2=75},{W3=125},{W4=-},{W4X=0},{L1=27},{L2=52},{D=18},{FORM=A},{HOLES=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
RCM
Description
PBG303 - Self-lubricating bronze sliding strips for movements lock
Bill of material
PBG303. 150 x 77 x 35
Code
PBG303.015007735
PBG303.015007735
W
150
150
mm
L
77
77
mm
T
35
35
mm
W1
25
mm
W2
75
75
mm
W3
125
125
mm
W4
-
-
L1
27
27
mm
L2
52
52
mm
D
18
18
mm
Form
A
A
Holes
3
3
Previews
3D
2D
下載CAD模型
生成CAD模型