目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PBG103. 160 x 125 x 20
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/pbg_103_b.prj},{NB=PBG103.016012520},{CODE=PBG103.016012520},{W=160},{L=125},{T=20},{W1=25},{W2=135},{W2X=135},{L1=25},{L2=62.5},{L3=100},{L3X=100},{T1=13},{D=20},{D1=13.5},{FORM=C},{HOLES=3},{VER=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
RCM
Description
PBG103 b - Bronze sliding plate with graphite inserts VDI - AUDI - FORD - OPEL
Bill of material
PBG103. 160 x 125 x 20
Code R.C.M.
PBG103.016012520
PBG103.016012520
W
160
160
mm
L
125
125
mm
T
20
mm
W1
25
25
mm
W2
135
135
mm
W2X
135
135
mm
L1
25
mm
L2
62.5
62.5
mm
L3
100
100
mm
L3X
100
100
mm
T1
13
13
mm
D
20
20
mm
D1
13.5
13.5
mm
Form
C
C
Holes
3
3
VER
1
1
mm
Previews
3D
2D
下載CAD模型
生成CAD模型