目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PAA 104 b. 100 x 150 x 21
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/paa_104_b.prj},{NB=PAA104.010015020},{CODE=PAA104.010015020},{W=100},{L=150},{T=21},{W1=30},{W2=80},{W3=-},{W3X=0},{W4=-},{W4X=0},{W5=-},{W5X=0},{W6=-},{W6X=0},{L1=25},{L2=50},{L3=100},{L3X=100},{L4=125},{L4X=125},{T1=14},{D=20},{D1=11},{FORM=G},{HOLES=4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
RCM
Description
PAA 104 b - Steel sliding plate
Bill of material
PAA 104 b. 100 x 150 x 21
Code
PAA104.010015020
PAA104.010015020
W
100
100
mm
L
150
150
mm
T
21
mm
W1
30
mm
W2
80
80
mm
W3
-
-
mm
W4
-
-
W5
-
-
W6
-
-
L1
25
mm
L2
50
50
mm
L3
100
100
L4
125
125
T1
14
mm
D
20
mm
D1
11
mm
FORM
G
G
Holes
4
4
Previews
3D
2D
下載CAD模型
生成CAD模型