目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
Punch DIN 9861 Shape D / ISO 6752 4.00X71
RCM
PRECISION COMPONENTS
PUNCHES
Powered by
CAD模型選擇
{rcm/elementi_ret_precisione/punzoni/psk.prj},{NB=PSK4.00X71},{TYPE=PSK},{D=4.00},{DX=[4:4.4]},{D1=5.5},{K=0.5},{R=0.6},{L=71},{MAT=HWS - Steel for tools},{DG=HRC 62 +-2},{DT=HRC 45 +- 5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 35
HELP_VARIABLE
Company
RCM
Description
PSK - Punch DIN 9861 Shape D / ISO 6752
Bill of material
Punch DIN 9861 Shape D / ISO 6752 4.00X71
Type
PSK
Code
PSK4.00X71
PSK4.00X71
Description
Punch DIN 9861 Shape D / ISO 6752 4.00X71
Punch DIN 9861 Shape D / ISO 6752 4.00X71
Diameter
mm
Enter value for D
Diameter
mm
cm
inch
ft
確定
Diameter
5.5
5.5
mm
K
0.5
0.5
mm
R
0.6
0.6
mm
L
71
80
100
71
80
100
Material
HWS - Steel for tools
Hardness body
HRC 62 +-2
Hardness head
HRC 45 +- 5
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型